Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

QTX (TQFP-EP 44)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
Q44.10X10A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QTX
Package Description
Descriptive text for this package.
44 LEAD 10x10 mm EPTQFP - (1.0mm LEAD LENGTH) ATP
Package Status
Active
Package Type
TQFP-EP
Package Code
The unique identifier of this package.
QTX
Category
PLASTIC
Lead Count
44
Pb (Lead) Free
Yes
Length
10.01mm
Width
10.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 10.01 x 0.00

Support