Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

QTV (MQFP 44)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
Q44.10X10
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QTV
Package Description
Descriptive text for this package.
44 LEAD MQFP
Package Status
Active
Package Type
MQFP
Package Code
The unique identifier of this package.
QTV
Category
PLASTIC
Lead Count
44
Pb (Lead) Free
Yes
Length
10.01mm
Width
10.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.02mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 10.01 x 2.02

Support