Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

QTU (LQFP 100)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
Q100.14X14A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QTU
Package Description
Descriptive text for this package.
100 LEAD LQFP (14x14x1.4mm) (6.65x6.65mm EP)
Package Status
Active
Package Type
LQFP
Package Code
The unique identifier of this package.
QTU
Category
PLASTIC
Lead Count
100
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.00 x 14.00 x 1.40
3D illustration featuring top and bottom views of QTU IC chip package with 100 lead count

Support