Skip to main content
Renesas Electronics Corporation

PTSP0014JC-A (TSSOP 14)

TitleInformation
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSSOP14-4.4x5-0.65
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu, Terminal Material - Sn
Package Status
Active
Package Type
TSSOP
Package Code
The unique identifier of this package.
PTSP0014JC-A
Lead Count
14
Pb (Lead) Free
Yes
Length
4.4mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.4 x 5.0 x 1.2
3D illustration featuring top and bottom views of TSSOP IC chip package with 14 lead count.

Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?