Skip to main content
Renesas Electronics Corporation

PRSP0008DS-A (LSDIP 8)

TitleInformation
Package Description
Descriptive text for this package.
8-LSDIP 6.7 x 13.8 x 3.95mm 1.27mm Pitch
Package Status
Active
Package Type
LSDIP
Package Code
The unique identifier of this package.
PRSP0008DS-A
Lead Count
8
Pb (Lead) Free
Yes
Length
6.7mm
Width
13.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.95mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.7 x 13.8 x 3.95
3D illustration featuring top and bottom views of LSDIP chip package with 8 lead count.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?