Skip to main content
Renesas Electronics Corporation

PRBG0468GD-A (FBGA 468)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PRBG0468GD-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA468-25x25-0.80
Package Description
Descriptive text for this package.
468-FBGA 25 x 25 x 2mm 0.8mm Pitch
Package Status
Active
Package Type
FBGA
Package Code
The unique identifier of this package.
PRBG0468GD-A
Lead Count
468
Pb (Lead) Free
Yes
Length
25mm
Width
25mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
25 x 25 x 2.0
3D illustration featuring top and bottom views of FBGA chip package with 468 lead count.

Documentation

Support