Skip to main content
Renesas Electronics Corporation

PRBG0373GB-A (FBGA 373)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PRBG0373GB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA373-21x21-0.80
Package Description
Descriptive text for this package.
373-FBGA 21 x 21 x 2mm 0.8mm Pitch
Package Status
Active
Package Type
FBGA
Package Code
The unique identifier of this package.
PRBG0373GB-A
Lead Count
373
Pb (Lead) Free
Yes
Length
21mm
Width
21mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
21 x 21 x 2
3D illustration featuring top and bottom views of FBGA chip package with 373 lead count.

Documentation

Support