Skip to main content
Renesas Electronics Corporation

PRBG0292GC-A (FBGA 292)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PRBG0292GC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
T292F1-80-GNP
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA292-17x17-0.80
Package Description
Descriptive text for this package.
292-FBGA 17 x 17 x 1.9mm 0.8mm Pitch
Package Status
Active
Package Type
FBGA
Package Code
The unique identifier of this package.
PRBG0292GC-A
Lead Count
292
Pb (Lead) Free
Yes
Length
17mm
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.9mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 17 x 1.9
3D illustration featuring top and bottom views of FBGA chip package with 292 lead count.

Documentation

Support