Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

PQFN88-PP (PQFN 3)

TitleInformation
Package Description
Descriptive text for this package.
3-PQFN 8 x 8 x 1.97 mm 4.75 P
Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
PQFN88-PP
Lead Count
3
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.97mm
Pitch
4.75mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 1.97
3D illustration featuring top and bottom views of PQFN chip package with 88 lead count.

Support