Skip to main content
Renesas Electronics Corporation

PQFN88-IP (PQFN 8)

TitleInformation
Package Description
Descriptive text for this package.
8-PQFN 8 x 8 x 1.0 mm 1.00 mm Pitch

Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
PQFN88-IP
Lead Count
8
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 1.0
3D illustration featuring top and bottom views of PQFN chip package with 8 lead count.

Support