Skip to main content
Renesas Electronics Corporation

PLQP0100KB-A/PLQP0100KP-A (LFQFP 100)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PLQP0100KB-A / PLQP0100KP-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP100-14x14-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
PLQP0100KB-A/KP-A
Lead Count
100
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm, 1.6mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.7 (PLQP0100KB-A) / 14 x 14 x 1.6 (PLQP0100KP-A)

Documentation

Support