| Title | Information |
|---|---|
| Pkg. Name Name used to describe Renesas packages. | PLBG0320GD-A |
| JEITA Standard The JEITA standard to which the device is compliant. | P-LFBGA320-17x17-0.80 |
| Package Description Descriptive text for this package. | Terminal Material - Base: Sn-Ag-Cu |
| Package Status | Active |
| Package Type | LFBGA |
| Class | IC |
| Package Code The unique identifier of this package. | pkg_20197 |
| Lead Count | 320 |
| Pb (Lead) Free | Yes |
| Length | 17mm |
| Width | 17mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 1.6mm |
| Pitch | 0.8mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 17 x 17 x 1.60 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.