Skip to main content
Renesas Electronics Corporation

pkg_20181 (FCBGA 669)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PRBG0669KA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA669-17x17-0.50
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu

Package Status
Active
Package Type
FCBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20181
Lead Count
669
Pb (Lead) Free
Yes
Length
17mm
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.18mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 17 x 2.18

Documentation

Support