Skip to main content
Renesas Electronics Corporation

pkg_20180 (FBGA 468)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PRBG0468GD-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA468-25x25-0.80
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20180
Lead Count
468
Pb (Lead) Free
Yes
Length
25mm
Width
25mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
25 x 25 x 2.0

Support