Skip to main content
Renesas Electronics Corporation

pkg_20179 (HWQFN 48)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PWQN0048KH-B
JEITA Standard
The JEITA standard to which the device is compliant.
P-HWQFN48-7x7-0.50
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu, Terminal Material - PPF

Package Status
Active
Package Type
HWQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_20179
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 0.8

Documentation

Support