| Title | Information |
|---|---|
| Pkg. Name Name used to describe Renesas packages. | PLBG0537GB-A |
| JEITA Standard The JEITA standard to which the device is compliant. | P-LFBGA537-21x21-0.80 |
| Package Description Descriptive text for this package. | Terminal Material - Base: Sn-Ag-Cu |
| Package Status | Active |
| Package Type | LFBGA |
| Class | IC |
| Package Code The unique identifier of this package. | pkg_20176 |
| Lead Count | 537 |
| Pb (Lead) Free | Yes |
| Length | 21mm |
| Width | 21mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 1.45mm |
| Pitch | 0.8mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 21 x 21 x 1.45 |

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.