Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

pkg_20171 (HWQFN 24)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PWQN0024KJ-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HWQFN24-4x4-0.50
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu, Terminal Material - Sn

Package Status
Active
Package Type
HWQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_20171
Lead Count
24
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4 x 4 x 0.8
3D illustration featuring top and bottom views of HWQFN IC chip package with 24 lead count.

Documentation

Support