Skip to main content
Renesas Electronics Corporation

pkg_20170 (LFBGA 144)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PLBG0144GK-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA144-11x11-0.80
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu

Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20170
Lead Count
144
Pb (Lead) Free
Yes
Length
11mm
Width
11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.32mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11 x 11 x 1.32
3D illustration featuring top and bottom views of LFBGA IC chip package with 144 lead count.

Documentation

Support