Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

pkg_20168 (LFBGA 368)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PLBG0368JA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA368-17x17-0.65
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20168
Lead Count
368
Pb (Lead) Free
Yes
Length
17mm
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 17 x 1.40
3D illustration featuring top and bottom views of LFBGA IC chip package with 368 lead count.

Documentation

Support