Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

pkg_20166 (FBGA 489)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PRBG0489GA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA489-19x19-0.80
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20166
Lead Count
489
Pb (Lead) Free
Yes
Length
19mm
Width
19mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.35mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19 x 19 x 2.35
3D illustration featuring top and bottom views of FBGA IC chip package with 489 lead count.

Documentation

Support