Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

pkg_20165 (LFQFP 144)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PLQP0144LE-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HLFQFP144-16x16-0.40
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu, Terminal Material - Sn
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_20165
Lead Count
144
Pb (Lead) Free
Yes
Length
16mm
Width
16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16 x 16 x 1.7
3D illustration featuring top and bottom views of LFQFP IC chip package with 144 lead count.

Documentation

Support