Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

pkg_20073 (LFBGA 112)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PLBG0112KB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA112-6x6-0.50
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20073
Lead Count
112
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.35mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 6 x 1.35

Documentation

Support