Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

PHV (SC70 6)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
P6.049
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
PHV
Package Description
Descriptive text for this package.
6 LEAD SC70 ( SPLIT PAD 1 TO 4 )
Package Status
Active
Package Type
SC70
Package Code
The unique identifier of this package.
PHV
Category
PLASTIC
Lead Count
6
Pb (Lead) Free
Yes
Length
2.01mm
Width
1.24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.01 x 1.24 x 0.50

Support