Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

OG (WLCSP 17)

TitleInformation
Package Description
Descriptive text for this package.
17-WLCSP 1.694 x 2.032 x 0.328 mm Body
Package Status
Active
Package Type
WLCSP
Package Code
The unique identifier of this package.
OG
Lead Count
17
Pb (Lead) Free
Yes
Length
1.694mm
Width
2.032mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.328mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.694 x 2.032 x 0.328
3D illustration featuring top and bottom views of WLCSP IC chip package with 17 lead count.

Support