| Title | Information |
|---|---|
| Pkg. Name Name used to describe Renesas packages. | N28.45 |
| Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger. | NSC |
| Package Description Descriptive text for this package. | 28 LEAD PLCC |
| Package Status | Active |
| Package Type | PLCC |
| Package Code The unique identifier of this package. | NSC |
| Category | PLASTIC |
| Lead Count | 28 |
| Pb (Lead) Free | Yes |
| Length | 11.43mm |
| Width | 11.43mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0mm |
| Pitch | 1.27mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 11.43 x 11.43 x 0.00 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.