Skip to main content
Renesas Electronics Corporation

MP (TQFN 20)

TitleInformation
Package Description
Descriptive text for this package.
20-TQFN 4.0 x 4.0 x 0.65 mm Body 0.65 mm
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
MP
Lead Count
20
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.65mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.65
3D illustration featuring top and bottom views of TQFN chip package with 20 lead count.

Support