Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

MNZ (TSSOP 24)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
M24.173
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MNZ
Package Description
Descriptive text for this package.
24 LEAD TSSOP (4.4MM)
Package Status
Active
Package Type
TSSOP
Package Code
The unique identifier of this package.
MNZ
Category
PLASTIC
Lead Count
24
Pb (Lead) Free
Yes
Length
7.8mm
Width
4.39mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.80 x 4.39 x 0.00

Support