Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

MN0045AA (MODULE 45)

TitleInformation
Package Description
Descriptive text for this package.
45-MODULE 14.50 x 18.00 x 2.5 mm Body, 1.27mm and 1.80mm
Package Status
Active
Package Type
MODULE
Package Code
The unique identifier of this package.
MN0045AA
Lead Count
45
Length
14.5mm
Width
18mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.5mm
Pitch
1.27mm, 1.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.50 x 18.00 x 2.5
3D illustration featuring top and bottom views of module IC chip package with 45 lead count

Documentation

Support