Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

MN0034AA (MODULE 84)

TitleInformation
Package Description
Descriptive text for this package.
84-MODULE 20 x 15.58 x 2.5 mm Body, 1.27mm and 1.5mm
Package Status
Active
Package Type
MODULE
Package Code
The unique identifier of this package.
MN0034AA
Lead Count
84
Length
20mm
Width
15.58mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.5mm
Pitch
1.27mm, 1.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 15.58 x 2.5
3D illustration featuring top and bottom views of module IC chip package with 84 lead count

Documentation

Support