Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

MN0016AA (MODULE 16)

TitleInformation
Package Description
Descriptive text for this package.
16-MOD 12.5 x 14.5 x 2.8mm Body, 1.5mm

Package Status
Active
Package Type
MODULE
Package Code
The unique identifier of this package.
MN0016AA
Lead Count
16
Length
12.5mm
Width
14.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.8mm
Pitch
1.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.5 x 14.5 x 2.8
3D illustration featuring top and bottom views of module ic chip package with 16 lead count

Documentation

Support