Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

M2U (TSSOP-EP 28)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
MDP0048
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
M2U
Package Description
Descriptive text for this package.
28L HTSSOP, (118x217mils DAP, no Ag), (3x5.5 EP Size)
Package Status
Active
Package Type
TSSOP-EP
Package Code
The unique identifier of this package.
M2U
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
9.7mm
Width
4.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.70 x 4.40 x 1.00
3D illustration featuring top and bottom views of TSSOP-EP IC chip package with 28 lead count

Support