| Title | Information |
|---|---|
| Pkg. Name Name used to describe Renesas packages. | L40.5X5D |
| Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger. | LWZ |
| Package Description Descriptive text for this package. | 40 LEAD TQFN 5X5 ; 0.4mm Pitch 0.8 mm max thk |
| Package Status | Active |
| Package Type | TQFN |
| Package Code The unique identifier of this package. | LWZ |
| Category | PLASTIC |
| Lead Count | 40 |
| Pb (Lead) Free | Yes |
| Length | 5mm |
| Width | 5mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0.75mm |
| Pitch | 0.4mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 5.00 x 5.00 x 0.75 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.