Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

LJ1 (TQFN 32)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L32.4X4D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LJ1
Package Description
Descriptive text for this package.
32L 4x4 TQFN (3.1 x 3.1mm2 DAP with fused pin 15 and 28)
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
LJ1
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.7mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.70

Support