Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

LG2 (QFN 32)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L32.4X4C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LG2
Package Description
Descriptive text for this package.
32L 4x4x0.85mm QFN (2.7x2.7 EP)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LG2
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.85

Support