Skip to main content
Renesas Electronics Corporation

L7R (PQFN 34)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L34.4X6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L7R
Package Description
Descriptive text for this package.
34 Lead PQFN 4x6x1.0
Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
L7R
Category
PLASTIC
Lead Count
34
Pb (Lead) Free
Yes
Length
6mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.00 x 4.00 x 0.76

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?