| Title | Information |
|---|---|
| Pkg. Name Name used to describe Renesas packages. | L56.7X7 |
| Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger. | L7O |
| Package Description Descriptive text for this package. | 56 LEAD QFN 7x7 (0.90mm Nom) (0.4mm Pitch) |
| Package Status | Active |
| Package Type | QFN |
| Package Code The unique identifier of this package. | L7O |
| Category | PLASTIC |
| Lead Count | 56 |
| Pb (Lead) Free | Yes |
| Length | 7.01mm |
| Width | 7.01mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0.9mm |
| Pitch | 0.4mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 7.01 x 7.01 x 0.90 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.