Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L7F (TDFN 8)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L8.2X3A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L7F
Package Description
Descriptive text for this package.
8 LEAD TDFN 2X3 (0.75mm)
Package Status
Active
Package Type
TDFN
Package Code
The unique identifier of this package.
L7F
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
2.01mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.01 x 3.00 x 0.75

Support