Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L7B (SCQFN 32)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L32.5X5N
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L7B
Package Description
Descriptive text for this package.
32 LEAD SCQFN 5x5
Package Status
Active
Package Type
SCQFN
Package Code
The unique identifier of this package.
L7B
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.90

Support