Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L7A (QFN 32)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L32.4X4C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L7A
Package Description
Descriptive text for this package.
32 LEAD QFN (4 x 4mm)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L7A
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.90

Support