Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6X (TQFN 40)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L40.5X5D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6X
Package Description
Descriptive text for this package.
40 LEAD TQFN 5X5 ; 0.4mm Pitch 0.8 mm max thk
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
L6X
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.75

Support