Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6W (QFN 56)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L56.7X7
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6W
Package Description
Descriptive text for this package.
56 LEAD QFN 7x7 (0.90mm Nom) (0.4mm Pitch)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L6W
Category
PLASTIC
Lead Count
56
Pb (Lead) Free
Yes
Length
7.01mm
Width
7.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 7.01 x 0.90

Support