Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6V (SCQFN 48)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L48.7X7N
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6V
Package Description
Descriptive text for this package.
48L 7x7 SCQFN
Package Status
Active
Package Type
SCQFN
Package Code
The unique identifier of this package.
L6V
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
7.01mm
Width
0mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 0.00 x 0.90

Support