Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6R (PQFN 33)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L33.5.25X5.00
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6R
Package Description
Descriptive text for this package.
33 Lead PQFN 5.25x5.0x1.0 (Matte Sn LF)
Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
L6R
Category
PLASTIC
Lead Count
33
Pb (Lead) Free
Yes
Length
5mm
Width
5.25mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.04mm
Pitch
0.46mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.25 x 1.04

Support