Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6P (PQFN 26)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L26.3.1X4.1
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6P
Package Description
Descriptive text for this package.
26 Lead PQFN 3.1x4.1x1.0
Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
L6P
Category
PLASTIC
Lead Count
26
Pb (Lead) Free
Yes
Length
4.1mm
Width
3.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.10 x 3.10 x 0.76

Support