Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6O (VFQFPN 0)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L32.4X4D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6O
Package Description
Descriptive text for this package.
32-QFN 4.0 x 4.0 x 0.75 mm Body 0.40 mm
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
L6O
Category
G
Lead Count
0
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.75

Support