Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6M (QFN 80)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L80.9X9
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6M
Package Description
Descriptive text for this package.
80L QFN 9x9mm 0.4mm Lead Pitch
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L6M
Category
PLASTIC
Lead Count
80
Pb (Lead) Free
Yes
Length
8.99mm
Width
8.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.99 x 8.99 x 1.00

Support