Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6H (TQFN 32)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L32.5X5A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6H
Package Description
Descriptive text for this package.
32 LEAD TQFN 5X5X0.75_ ASECL
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
L6H
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.75

Support