Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6G (VFQFPN 52)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L52.6X6A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6G
Package Description
Descriptive text for this package.
52-QFN 6.0 x 6.0 x 0.9mm Body 0.4mm Pit
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
L6G
Category
G
Lead Count
52
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e4 NiPdAu
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.9

Support