Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6D (SCQFN 40)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L40.6X6D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6D
Package Description
Descriptive text for this package.
40 LEAD QFN 6X6 with 4.5x4.5mm epad lead pitch 0.5mm
Package Status
Active
Package Type
SCQFN
Package Code
The unique identifier of this package.
L6D
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 0.90

Support