Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6C (QFN 40)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L40.5X5Y
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6C
Package Description
Descriptive text for this package.
40L 5x5 TQFN (0.4mm lead pitch)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L6C
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.75
3D illustration featuring top and bottom views of SCQFN chip package with 40 lead count.

Support